IESNA:LM-63-2002
[TEST]P944700
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]99189
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
9048 8991.3 8872.7 8769.6 8743.9 8754.2 8785.1 8841.8 8893.4 8908.8
8914 8991.3 9151.1 9414.1 9852.3 10471 11223.7 12131.1 13291.1 14672.8
16240.1 18157.9 20483.1 23127.9 25973.8 29031 31964.6 33330.8 31330.4 24210.6
13172.5 3717.2 1139.4 675.4 386.7 159.8 0
9048 9017.1 8893.4 8790.3 8764.5 8769.6 8800.6 8857.3 8903.7 8919.1
8929.5 9011.9 9166.6 9445 9872.9 10496.8 11259.8 12172.3 13363.2 14744.9
16363.8 18338.4 20756.3 23344.4 26241.9 29376.5 32248.1 33485.5 31015.9 23669.2
12559 3485.2 1103.3 618.7 360.9 144.4 0
9048 9006.8 8888.2 8779.9 8733.5 8738.7 8754.2 8785.1 8805.7 8826.3
8857.3 8944.9 9109.9 9372.8 9805.9 10378.2 11110.3 11976.4 13095.2 14461.4
16167.9 18302.3 20807.9 23591.9 26479 29541.4 32433.7 33939.1 32108.9 25566.5
15178 5599 1495.1 742.4 438.2 170.1 0
9048 8986.2 8872.7 8754.2 8692.3 8676.8 8687.1 8692.3 8692.3 8728.4
8779.9 8877.9 9042.9 9300.7 9671.9 10218.3 10945.3 11832 12950.8 14311.9
16157.6 18364.2 21179.1 24349.8 27597.8 30783.9 33758.7 35439.4 34511.4 29675.5
20374.8 9857.5 2969.6 1082.7 525.9 165 0
9048 8986.2 8877.9 8754.2 8676.8 8661.4 8671.7 8671.7 8671.7 8712.9
8805.7 8893.4 9032.6 9254.3 9589.4 10094.6 10826.7 11739.2 12863.2 14296.4
16188.5 18709.6 21962.7 25814 29773.4 33320.5 36181.8 37996.6 38213.1 35738.4
28500 17142.3 7279.7 1856 623.8 144.4 0
9048 8970.7 8862.4 8738.7 8656.2 8640.7 8656.2 8676.8 8676.8 8718.1
8816 8888.2 8996.5 9233.6 9589.4 10094.6 10806.1 11739.2 12883.8 14394.4
16369 19080.8 22720.6 27159.6 31665.5 35578.6 38445.1 40579.5 41889 41053.8
35583.8 24983.9 11966.1 3758.4 799.1 185.6 0
9048 8986.2 8872.7 8743.9 8661.4 8640.7 8651.1 8671.7 8671.7 8712.9
8805.7 8903.7 9042.9 9269.7 9620.3 10135.9 10857.6 11765 12899.2 14332.5
16224.6 18750.8 22019.5 25814 29732.2 33356.6 36346.8 38429.7 38708.1 35985.9
29154.8 17802.2 6996.1 1804.5 520.7 139.2 0
9048 8996.5 8888.2 8759.3 8676.8 8656.2 8671.7 8687.1 8702.6 8743.9
8810.9 8919.1 9094.4 9357.4 9733.7 10254.4 10991.7 11888.8 13007.5 14409.8
16265.8 18606.5 21436.9 24525.1 27685.4 30876.7 33903.1 35599.2 34439.2 29907.5
20957.4 10074 3005.7 1129.1 536.2 165 0
9048 9011.9 8898.5 8774.8 8707.8 8697.5 8718.1 8759.3 8795.4 8831.5
8877.9 8970.7 9151.1 9434.7 9857.5 10440 11167 12048.6 13151.9 14487.2
16178.2 18276.5 20735.7 23421.8 26226.4 29257.9 32237.8 33738.1 32160.5 26747.1
16900 6640.4 1902.4 907.4 484.6 195.9 0
9048 9022.3 8903.7 8779.9 8723.2 8718.1 8754.2 8826.3 8888.2 8924.3
8960.4 9053.2 9223.3 9512 9955.4 10579.2 11342.3 12265.1 13399.3 14770.7
16358.6 18333.2 20606.8 23158.8 25870.7 28876.4 31737.7 32861.6 30737.5 23860
13074.5 3938.9 1201.2 608.4 324.8 128.9 0
9048 9017.1 8903.7 8779.9 8723.2 8723.2 8759.3 8826.3 8893.4 8924.3
8955.2 9032.6 9207.9 9481.1 9919.3 10527.7 11285.6 12249.6 13389 14688.2
16250.4 18142.5 20405.8 22973.2 25561.3 28567 31490.3 32871.9 31077.8 24576.6
13925.2 4377.1 1268.3 659.9 340.3 118.6 0
